Caterpillar 316E L CF

Caterpillar 316E L CF

Price
207,464 USD
Year
2015
Working hours
191 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316E L CF
CategoryCrawler Excavators
Serial NumberDZW02152
Unit NumberLKE02649
Catalog NumberCU2336592
Manufacturing Year2015
Hours191 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$207,464
Tax-
Price Including Tax-
Features
Additional Information*BELT, SEAT, 3" RETRACTABLE
*INSTRUCTION, ANSI
*AIR CONDITIONER
*ACCUMULATOR WITH CRN
*ALARM, TRAVEL
*CONTROL, FINE SWING
*R-BOOM 16'9" HD
*STICK, REACH 10'2" HD
*LINKAGE, BKT W/O LIFT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*CYLINDER, BKT
*SYSTEM, COMBINED
*MAT, FLOOR, RH PEDAL
*JOYSTICK, THUMB WHEEL
*PEDAL, STRAIGHT TRAVEL
*LINES, CYLINDER
*VALVE, HYDRAULIC TCS
*BATTERY, COLD WEATHER
*TERMINALS, JUMP START
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*RADIO, 24V AM/FM
*CAMERA, REAR VIEW, MIRRORS(RH)
*HATCH, OPENABLE ROOF
*COOLING, HIGH AMBIENT
*MIRROR, CAB, EXTERNAL
*LINES-HP, R16'9" BOOM
*ENGINE HOOD, HIGH AMBIENT
*LINES-QC, REACH 16'9" BOOM
*LINES-HP, REACH 10'2" STICK
REGIONAL PACK REGULATED ADSD-N
*LINES-QC, REACH 10'2" STICK
AIR CLEANER, STANDARD
TRACK, 28" TG W/STEP (GLT)
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
TOOL CTRL STP PKG
HYD VLV, TCS PKG
GUARD, TRACK GUIDING, CENTER
STANDARD OIL
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
COLD WEATHER STARTING PKG
CAB STD PKG
COOLING, HIGH AMBIENT PKG
GUARD, BOTTOM, HEAVY DUTY
CAMERA, REAR VIEW PKG
TANK, FUEL, STANDARD
LINES-QC PKG (R-BOOM/10'2" STK
LINES-HP PKG(R-BOOM//10'2"STK)
INSTRUCTIONS, ENGLISH
COVER, FENDER, STANDARD
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
CTRL, CAT PIN GRABBER COUPLER
SUPPORT, AUX LINES, R-BOOM
BUMPER, SIDE STEEL
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
RAIN PROTECTOR, CAB FRONT
ROLL ON-ROLL OFF
LANE 2 ORDER
TIP, PENETRATION PLUS
QUICK DRAINS, READY (OIL)
PRICED NEW
STORAGE PROTECTION (EXPORT)
WIPER-RADIAL, FRONT 70/30
WASHER, WINDSHIELD UPPER
COUNTERWEIGHT, 6,170 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone