Caterpillar 316E L CF

Caterpillar 316E L CF

Price
190,000 USD
Year
2015
Working hours
781 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316E L CF
CategoryCrawler Excavators
Serial NumberDZW02105
Unit NumberLKE02528
Catalog NumberCU2205752
Manufacturing Year2015
Hours781 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*BELT, SEAT, 3" RETRACTABLE
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*CYLINDER, BKT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD, HIGH AMBIENT
*HATCH, OPENABLE ROOF
*INSTRUCTION, ANSI
*JOYSTICK, THUMB WHEEL
*LINES, CYLINDER
*LINES-HP, R16'9" BOOM
*LINES-HP, REACH 10'2" STICK
*LINES-QC, REACH 10'2" STICK
*LINES-QC, REACH 16'9" BOOM
*LINKAGE, BKT W/O LIFT
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PEDAL, STRAIGHT TRAVEL
*R-BOOM 16'9" HD
*RADIO, 24V AM/FM
*STICK, REACH 10'2" HD
*SYSTEM, COMBINED
*TERMINALS, JUMP START
*VALVE, HYDRAULIC TCS
AIR CLEANER, STANDARD
ASHTRAY
BUMPER, SIDE STEEL
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,170 LBS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING, CENTER
HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-HP PKG(R-BOOM//10'2"STK)
LINES-QC PKG (R-BOOM/10'2" STK
PANEL, STD START SWITCH
PRICED 02/19/16 DA
QUICK DRAINS, READY (OIL)
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
RAIN PROTECTOR, CAB FRONT
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TANK, FUEL, STANDARD
TIP, PENETRATION PLUS
TOOL CTRL STP PKG
TRACK, 28" TG W/STEP (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, FRONT 70/30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone