Caterpillar 316E 10

Caterpillar 316E 10

Price
122,876 USD
Year
2015
Working hours
2212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316E 10
CategoryCrawler Excavators
Serial NumberDZW02086
Unit NumberDZW2086
Catalog NumberCU4491613
Manufacturing Year2015
Hours2212 h
CountryUnited States
LocationJonesboro, AR
Pricing
Price Excluding Tax$ 122,876
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationSTIFF LINK THUMB

*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*BELT, SEAT, 3" RETRACTABLE
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*CYLINDER, BKT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD, HIGH AMBIENT
*HATCH, OPENABLE ROOF
*INSTRUCTION, ANSI
*JOYSTICK, ONE BUTTON
*LINES, CYLINDER
*LINKAGE, BKT W/O LIFT
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PEDAL, STRAIGHT TRAVEL
*R-BOOM 16'9" HD
*RADIO, 24V AM/FM
*STICK, REACH 10'2" HD
*TERMINALS, JUMP START
*VALVE, HYDRAULIC
AIR CLEANER, HIGH EFFICIENCY
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,170 LBS
COVER, FENDER, STANDARD
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING, CENTER
HYD VLV PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED, NACD
ROLL ON-ROLL OFF W/O BKT QC A
SEAT, H-BACK, SUSPENSION
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TANK, FUEL, STANDARD
TRACK, 24" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, FRONT 70/30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone