Caterpillar 315FLCR

Caterpillar 315FLCR

Price
154,500 USD
Year
2016
Working hours
1764 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY00195
Unit Number446199
Catalog NumberCU2500067
Manufacturing Year2016
Hours1764 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$154,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
FRAME, SWING
COOLING, HIGH AMBIENT
BELT, SEAT, 2" RETRACTABLE
BATTERY, STANDARD
MIRROR, CAB LEFT
MIRROR, W/O GUARD
HOOD, ENGINE
GUARD, BOTTOM, STANDARD
GUARD, TRACK MOTOR
GUARD, TRACK GUIDING, CENTER
FRAME, BASE, LONG U/C BLADE
COUNTERWEIGHT, 3.6TON 7940LB
TRACK, 24" TG (GLT)
CAB-ROPS,70/30,W/VNDL GBOSS
WINDOW, REAR, DUAL EXIT
SEAT, H-BACK, W/HEATER,S/AIR
RADIO, 24V AM/FM
PANEL, STD START SWITCH
ACCUMULATOR W/CRN
KEY
TANK, FUEL
CAMERA REAR VIEW W/GRDRAIL
CONTROL, FINE SWING
SWIVEL, BLADE
LINES-FRONT, STD W/PGQC
COVER, TANK STANDARD
SUPPORT, AUX LINES, R-BOOM
STICK, R9'10" HD
LINES-QC, REACH BOOM
LINES-HP, REACH BOOM TCS
CTRL, CAT PIN GRABBER COUPLE
BLADE, 8'6"
LINES-HP, R3.0M (9'10")STICK
LINES-QC, R3.0M (9'10")STICK
LIGHTING, CAB (HALOGEN)
ALARM, TRAVEL
CONTROL, BLADE, W/PUMP
LIGHT, BOOM RIGHT SIDE
DECALS, EXTERIOR ANSI
DECALS, CAB ANSI
CHANGER,HAND CTRL 2-WAY
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
COMBINED CIR PKG
CYLINDER, BKT
LINKAGE, BKT W/O LIFT*A* 312/314
HYD VLV TCS PKG
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
COUPLER, HYDRAULIC PIN GRABBE
**** NO PROGRAMS AVAILABLE ****
TRACK PADS FROM SUMMIT SUPPLU
INCLUDES UP TO A 24" GP BUCKET
CLIP-ON RUBBER TRACK PADS
1676 GD 1/22/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone