Caterpillar 315FLCR

Caterpillar 315FLCR

Price
205,000 USD
Year
2018
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY11429
Unit Number461194
Catalog NumberCU4364249
Manufacturing Year2018
Hours150 h
CountryUnited States
LocationTaos, CO
Pricing
Price Excluding Tax$205,000
Tax-
Price Including Tax-
Features
Additional InformationCOMBINED CIR PKG
BATTERY, STANDARD
TRACK, 24" TG (GLT)
AS IS / AS RECEIVED
PANEL, STD START SWITCH
CONNECTOR LINES, THUMB
THUMB GP
LIGHT, BOOM RIGHT SIDE
BLADE, 8'6"
CONTROL, BLADE, W/PUMP
SWIVEL, BLADE
FRAME, BASE, LONG U/C BLADE
BOOM, REACH 4.65M (15'3")HD
COVER,TANK STANDARD
COUNTERWEIGHT,3.6TON,7940LBS
SEAT BELT,51MM(2") RETRACTBL
FRAME,SWING
LINES-HP, REACH BOOM TCS
LINES-PILOT, PLATFORM TCS
CONTROL, FINE SWING
STICK, R9'10" HD THUMB
SUPPORT, AUX LINES, R-BOOM
CIRCUIT, COMBINED
LINES-HP TCS PKG (9'10" STK)
LINES-PILOT, CL R-BOOM TCS
LINES-PILOT, INITIAL CIR ATT
LINES-QC, REACH BOOM
GUARD, BOTTOM, STANDARD
VALVE PKG, HYD TCS
WINDOW, REAR, DUAL EXIT
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRACK MOTOR
HARNESS, PLATFORM STD
CTRL, CAT PIN GRABBER COUPLER
CAB-ROPS,70/30 W/VANDAL GBSS
PLATFORM, STD
REACH BOOM HD PKG
RADIO, 24V AM/FM
LINES, CONNECTOR, PIN GRABBER
2018 CATERPILLAR 315FLCR
COUPLER, HYDRAULIC PIN GRABBER
MIRROR, CAB LEFT
PRODUCT LINK, CELLULAR PL641
CAMERA REAR VIEW W/GRDRAIL
MIRROR, W/O GUARD
HOOD, ENGINE
CHANGER, HAND CTRL 2-WAY
LINES-QC PKG (9'10" STK)
CYLINDER, STICK (W/O SLCV)
GUARD, TRACK GUIDING, CENTER
CYLINDER, BOOM (W/O BLCV)
C4.4 ENGINE
AIR CONDTIONER
LIGHTING, CAB (HALOGEN)
JOYSTICK, THUMB WHEEL
ALARM, TRAVEL
COOLING, HIGH AMBIENT
BUCKET-SD, 36" 0.69 YD3
LINKAGE, BKT W/O EYE
LINES-QC, R3.0M (9'10")STICK
LINES-FRONT, STD W/PGQC
LINES-HP, R3.0M (9'10")STICK
VALVE, HYDRAULIC TCS
TANK, FUEL
CYLINDER, BKT
0P0910 / 73 /08/10/18 R. SENA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • Thumb serial number THC04867
  • 8 6" Blade
boom
  • Good
  • Good
  • Good
  • 15 3"
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Cat
  • Cat
  • NBC25199
  • 36"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGENew- 24 hours on machine
Track Shoes24"
comments, misc. repairs, general remarks
  • Machine has 24 hours- machine in new condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone