Caterpillar 315FLCR

Caterpillar 315FLCR

Price
182,804 USD
Year
2017
Working hours
496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY10661
Unit NumberE138989
Catalog NumberCU4280963
Manufacturing Year2017
Hours496 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$182,804
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK:
BUCKET SIZE: YES
STICK LENGTH: 9'10"
TRACK SHOE WIDTH/TYPE: 24" TG
ENGINE TIER RATING: T4F
PATTERN CHANGER
ENCLOSED CAB
BOOM, ONE PIECE
BLADE, LEVELING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone