Caterpillar 315FLCR

Caterpillar 315FLCR

Price
166,060 USD
Year
2017
Working hours
1056 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY10292
Unit NumberE135145
Catalog NumberCU2509236
Manufacturing Year2017
Hours1056 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$166,060
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBLADE, LEVELING
BOOM, ONE PIECE
ENCLOSED CAB
PATTERN CHANGER
STICK LENGTH: 9'10"
TRACK SHOE WIDTH/TYPE: 24" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone