Caterpillar 315FLCR

Caterpillar 315FLCR

Price
On Request
Year
2016
Working hours
1041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY00223
Unit NumberEQ072696
Catalog NumberCU4310559
Manufacturing Year2016
Hours1041 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information315
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Overall good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Working back up camera installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
attachments / work tools
  • Yes
  • Good mechanical Cat thumb
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Cat
  • Overall good
  • 42" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front100 mm100 mm
Idlers Front18.5 mm18.5 mm1212
Links90 mm90 mm11
Pins & Bushings (External)50 mm50 mm1616
Pins & Bushings (Internal)687 mm687 mm1010
Segments1616
Track Roller 115.5 mm15.5 mm1010
Track Roller 215 mm15 mm55
Track Roller 315 mm15 mm55
Track Roller 515 mm15 mm55
Track Roller 615 mm15 mm55
Track Roller 715.5 mm15.5 mm1010
Track Shoes (Width)11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number4I7475-76
Notes - UNDERCARRIAGEOverall good U/C
Notes - UNDERCARRIAGE 1Lower center wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes20" TG Shoes w/ rubber pads
comments, misc. repairs, general remarks
  • Inspection performed @ 449 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone