Caterpillar 315FLCR

Caterpillar 315FLCR

Price
185,873 USD
Year
2018
Working hours
945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY11200
Unit Number0TDY11200
Catalog NumberCU4355224
Manufacturing Year2018
Hours945 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$185,873
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, 8'10"
BUCKET-GD, 42" 0.84 YD3
CHANGER, HAND CTRL 2-WAY
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (9'10" STK)
LINKAGE, BKT W/O EYE
PRODUCT LINK, SATELLITE PL631
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SIDE CUTTER, GENERAL PURPOSE
STICK, R9'10" HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TIP, LONG
TRACK, 28" TG W/STEP (GLT)
VALVE PKG, HYD TCS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone