Caterpillar 315FL TC

Caterpillar 315FL TC

Price
226,125 USD
Year
2018
Working hours
280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FL TC
CategoryCrawler Excavators
Serial NumberTDY11948
Unit NumberM457741
Catalog NumberCU4389395
Manufacturing Year2018
Hours280 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$ 226,125
Tax-
Price Including Tax-
Features
Additional InformationACCUMULATOR WITH CRN
AIR CONDTIONER
ALARM, TRAVEL
AMI COUPLER,PIN GRABBER HYD
BATTERY, STANDARD
BLADE, 8'6"
BOOM, REACH 4.65M (15'3")HD
C4.4 ENGINE
CAB-ROPS,70/30 W/VANDAL GBSS
CAMERA REAR VIEW W/GRDRAIL
CATEGORY 130 W/ PINS "A" LINKAGE
CHANGER, HAND CTRL 2-WAY
CIRCUIT, COMBINED
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUNTERWEIGHT,3.6TON,7940LBS
COVER,TANK STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRAME, BASE, LONG U/C BLADE
FRAME,SWING
GUARD, BOTTOM, STANDARD
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
HARNESS, PLATFORM STD
HOOD, ENGINE
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
KEY
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-FRONT, STD W/PGQC
LINES-HP TCS PKG (9'10" STK)
LINES-HP, R3.0M (9'10")STICK
LINES-HP, REACH BOOM TCS
LINES-PILOT, CL R-BOOM TCS
LINES-PILOT, INITIAL CIR ATT
LINES-PILOT, PLATFORM TCS
LINES-QC PKG (9'10" STK)
LINES-QC, R3.0M (9'10")STICK
LINES-QC, REACH BOOM
LINKAGE, BKT W/O EYE
MAT, FLOOR
MIRROR, CAB LEFT
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PLATFORM, STD
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT,51MM(2") RETRACTBL
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R9'10" HD THUMB
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
TRACK, 24" TG (GLT)
VALVE PKG, HYD TCS
VALVE, HYDRAULIC TCS
WINDOW, REAR, DUAL EXIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone