Caterpillar 315FL

Caterpillar 315FL

Price
151,258 USD
Year
2018
Working hours
1028 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FL
CategoryCrawler Excavators
Serial NumberTDY11359
Unit Number0TDY11359
Catalog NumberCU4375781
Manufacturing Year2018
Hours1028 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$ 151,258
Tax-
Price Including Tax-
Details
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, 8'10"
CHANGER, HAND CTRL 2-WAY
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (9'10" STK)
LINKAGE, BKT W/O EYE
PRODUCT LINK, SATELLITE PL631
REACH BOOM HD PKG
ROLL ON-ROLL OFF
STICK, R9'10" HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TRACK, 28" TG W/STEP (GLT)
VALVE PKG, HYD TCS
Features
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, 8'10"
CHANGER, HAND CTRL 2-WAY
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (9'10" STK)
LINKAGE, BKT W/O EYE
PRODUCT LINK, SATELLITE PL631
REACH BOOM HD PKG
ROLL ON-ROLL OFF
STICK, R9'10" HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TRACK, 28" TG W/STEP (GLT)
VALVE PKG, HYD TCS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources