Caterpillar 315FL

Caterpillar 315FL

Price
On Request
Year
2017
Working hours
7 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FL
CategoryCrawler Excavators
Serial NumberTDY10680
Unit NumberEQ0068042
Catalog NumberCU2571564
Manufacturing Year2017
Hours7 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information15' 3" HD REACH BOOM
8' 6" BLADE
AUX HYD, TOOL CONTROL
RODUCT LINK
9' 10" HD STICK
24" TG
FINE SWING CTRL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone