Caterpillar 315F CR

Caterpillar 315F CR

Price
On Request
Year
2017
Working hours
7 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315F CR
CategoryCrawler Excavators
Serial NumberTDY10422
Unit NumberAA006093
Catalog NumberCU2513728
Manufacturing Year2017
Hours7 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationROLL ON-ROLL OFF
STICK, R9'10" HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TRACK, 20" TG W/RUBBER PAD
*315F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, STANDARD
*BOOM, REACH 15'3" HD
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*CAMERA REAR VIEW W/GRDRAIL
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 7,940 LBS
*COVER, TANK STANDARD
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FRAME, BASE, LONG U/C BLADE
*FRAME, SWING
*GUARD, BOTTOM, STANDARD
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRACK MOTOR
*HARNESS, PLATFORM STD
*HOOD, ENGINE
*JOYSTICK, ONE BUTTON
*KEY
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES-FRONT, STD W/ PGQC
*LINES-PILOT, CL R-BOOM
*LINES-QC, R9'10" STICK
*LINES-QC, REACH BOOM
*MAT, FLOOR
*MIRROR, CAB LEFT
*MIRROR, W/O GUARD
*PANEL, STD START SWITCH
*PLATFORM, STD
*RADIO, 24V AM/FM
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*SWIVEL, BLADE
*TANK, FUEL
*VALVE, HYDRAULIC
*WINDOW, REAR, DUAL EXIT
BLADE, 8'2"
CHANGER,HAND CTRL 2-WAY
CONTROL, BLADE, W/PUMP
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
HYD VLV PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STD PKG
LANE 3 ORDER
LINES-QC PKG (9'10" STK)
LINKAGE, BKT W/O LIFT
PRODUCT LINK, SATELLITE PL631
REACH BOOM HD PKG
ORDERED FOR FLEET 12/09/16 PA
*LINES-PILOT, INITIAL CIRCUIT
*LINES-PILOT, PLATFORM R-BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone