Caterpillar 315DL

Caterpillar 315DL

Price
115,000 USD
Year
2012
Working hours
1700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315DL
CategoryCrawler Excavators
Serial NumberCJN02905
Catalog NumberCU2198902
Manufacturing Year2012
Hours1700 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Features
Additional InformationCONFIGURACIÓN DE FABRICA

Expand All
Serial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
CJN02905 260-6952 315D L HYDRAULIC EXCAVATOR None Modify
Attachments
7Y-0729 SIDECUTTERS Factory None Modify
176-4852 TRACK, 24" TRIPLE GROUSER Factory None Modify
217-4893 TIP, PENETRATION PLUS Factory None Modify
229-9070 WASHER, WINDSHIELD Factory None Modify
239-2518 BUCKET, 48" 1.15 CYD HDR Factory None Modify
240-5071 MAT, FLOOR Factory None Modify
259-7577 CHANGER, HAND CONTROL PATTERN Factory None Modify
260-2555 BUMPER, SIDE, STEEL Factory None Modify
260-7017 GUARD, VANDALISM Factory None Modify
260-7076 PREFILTER, AIR Factory None Modify
268-0679 SHEET METAL, HA FOR PRECLEANER Factory None Modify
343-1075 CAB, COMFORT Factory None Modify
235-9003 AIR CONDITIONER Factory None Modify
255-3050 INDICATOR, WATER LEVEL Factory None Modify
327-6501 SEAT, H-BACK, SUSPENSION Factory None Modify
343-1077 AUX HYD READY BASIC JOYSTICK Factory None Modify
266-1085 CIRCUIT, INITIAL Factory None Modify
270-5751 READY, AUXILIARY Factory None Modify
310-0078 JOYSTICK, BASIC Factory None Modify
343-1082 STICK PKG, 10'2" Factory None Modify
260-6979 BOOM, ONE-PIECE Factory None Modify
260-6981 STICK, 10'2" EXTRA LONG Factory None Modify
260-7020 LINKAGE, BUCKET Factory None Modify
354-1009 YEAR OF MANUFACTURE PLATE Factory None Modify
359-2256 REGIONAL PKG, LACD Factory None Modify
231-1771 ALARM, TRAVEL Factory None Modify
251-0542 PANEL, STD START SWITCH Factory None Modify
260-7009 COOLING, HIGH AMBIENT Factory None Modify
279-7856 ENGINE, CONVERSION AR Factory None Modify
305-0466 BELT, SEAT, 3" RETRACTABLE Factory None Modify
346-8038 CAB,WITH VANDAL GUARD BOSS Factory None Modify
350-8254 POWER SUPPLY, 12V-10A Factory None Modify
367-8670 CONTROL, FINE SWING Factory None Modify
JKH16267 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
general appearance
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
stick
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Carlos Arias
Guatemala
Telephone:+502 2328 9089
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone