Caterpillar 314ELCR9

Caterpillar 314ELCR9

Price
140,550 USD
Year
2014
Working hours
2118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR9
CategoryCrawler Excavators
Serial NumberZJT00555
Unit Number5CR5705
Catalog NumberCU2275199
Manufacturing Year2014
Hours2118 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$140,550
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE - WORK READY

INSTRUCTION,NORTH AMERICA ANSI
PANEL, STD START SWITCH
LINES, QC, STICK 3.0M (9'10")
RADIO, 24V AM/FM
QUICK DRAINS, READY (OIL)
R-BOOM, 9'10" STICK HD PKG
REGIONAL PKG R-BOOM (ADSD-N)
CYLINDER, STICK (W/O SLCV)
COOLING, HIGH AMBIENT PKG
CYLINDER, BOOM (W/O BLCV)
GUARD BOTTOM PKG
ACCUMULATOR WITH CRN
BLADE, 8'2"
LINES-QC PKG (R-BOOM/9'10" STK
LINES-QC, REACH BOOM
TERMINALS, JUMP START
LINES-FRONT, STD W/CENTER-L QC
HARNESS, PLATFORM STD
STICK, R3.0M (R9'10") HD
CONTROL, FINE SWING
CIRCUIT, COMBINED
MAT, FLOOR
ENGINE HOOD
BATTERY, COLD WEATHER
EXPORT PKG, BUCKET PIN
LANE 1 ORDER
LINES-HP TCS PKG (9'10" STK)
SUPPORT, AUX LINES, R-BOOM
CAMERA, REAR VIEW PKG
GUARD, SWIVEL
ADDITIONAL MIRROR, CAB
CYLINDER, BKT
CONTROL, CENTER-LOCK COUPLER
LINKAGE, BKT W/O LIFT
SWIVEL, BLADE
FRAME, BASE, LONG U/C BLADE
CONTROL, BLADE, W/PUMP
ROLL ON-ROLL OFF LANE1
LIGHTING, CAB (HALOGEN)
CHANGER, HAND CTRL 2-WAY, R-BM
LINES-PILOT, CV R-BOOM TCS
314ELCR HYDRAULIC EXCAVATOR 2014
CAMERA, REAR VIEW, MIRRORS(RH)
WINDOW, REAR, DUAL EXIT
LIGHT, BOOM RIGHT SIDE
GUARD, BOTTOM, STANDARD
TANK, FUEL
FRAME, SWING, STANDARD
HYD VLV TCS PKG
COUNTERWEIGHT, 7,940 LBS
TRACK, 20" TG W/RUBBER PAD
BELT, SEAT, 76MM (3") RETRACTAB
PLATFORM, STD
COOLING, HIGH AMBIENT
ALARM, TRAVEL
R-CYLINDER PKG
CAB-ROPS,70/30 W/VANDAL G-BOSS
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRACK MOTOR
LINES-PILOT, INITIAL CIR. ATT
VALVE, HYDRAULIC TCS
LINES-HP, REACH BOOM TCS
LINES-PILOT, PLATFORM TCS
JOYSTICK, THUMB WHEEL
LINES-HP, R3.0M (9'10") STICK
COLD WEATHER STARTING PKG
STORAGE PROTECTION (EXPORT)
CAB DUAL EXIT PKG
TOOL CTRL PKG
MIRROR, CAB
INSTRUCTIONS, ENGLISH
BOOM, REACH 4.65M (15'3") HD
TANK COVER, STD
GUARD, TRACK GUIDING, CENTER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone