Caterpillar 314ELCR

Caterpillar 314ELCR

Price
168,500 USD
Year
2015
Working hours
1803 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01277
Unit Number033539
Catalog NumberCU2249266
Manufacturing Year2015
Hours1803 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$168,500
Tax-
Price Including Tax-
Features
Additional InformationCOUPLER, PG W/O PINS 312
PRODUCT LINK-SATELLITE (PL321)
SEAT,H-BACK,HEATER,S/AIR,COOL
*GUARD, TRACK MOTOR
*GUARD, BOTTOM, HEAVY DUTY
BATTERY, STANDARD
*LINES-PILOT, PLATFORM TCS
*CYLINDER, BKT
*HARNESS, PLATFORM STD
LINES-HP TCS PKG (9'10" STK)
LANE 2 ORDER
*PLATFORM, STD
SUPPORT, AUX LINES, R-BOOM
*LINES-PILOT, INITIAL CIR. ATT
CAB DUAL EXIT PKG
INSTRUCTIONS, ENGLISH
*LINES-PILOT, CV R-BOOM TCS
CTRL, CAT PIN GRABBER COUPLER
YG3L99
PANEL, STD START SWITCH
STORAGE PROTECTION (EXPORT)
LINES-QC PKG (R-BOOM/9'10" STK
COUNTERWEIGHT, 7,940 LBS
QUICK DRAINS, READY (OIL)
GUARD, TRACK GUIDING, CENTER
LIGHTING, CAB (HALOGEN)
REGIONAL PKG R-BOOM (ADSD-N)
*ENGINE HOOD
*CYLINDER, BOOM (W/O BLCV)
FRAME, BASE, LONG U/C BLADE
*CYLINDER, STICK (W/O SLCV)
*CIRCUIT, COMBINED
COMBINED CIR PKG
COOLING, HIGH AMBIENT PKG
TRACK, 24" TG (GLT)
R-BOOM, 9'10" STICK HD PKG
*CONTROL, FINE SWING
GUARD HD BOTTOM PKG
*ACCUMULATOR WITH CRN
BLADE, 8'6"
LIGHT, BOOM RIGHT SIDE
LINES, CONNECTOR, PIN GRABBER
CONTROL, BLADE, W/PUMP
*MAT, FLOOR
R-CYLINDER PKG
CAMERA, REAR VIEW VG PKG
SWIVEL, BLADE
CHANGER, HAND CTRL 2-WAY, R-BM
GUARD, VANDALISM W/O RAIN PROT
HYD VLV TCS PKG
FRAME, SWING, STANDARD
*INSTRUCTION,NORTH AMERICA ANSI
ROLL ON-ROLL OFF
COUPLER, PIN GRABBER W/O PIN
LINES-FRONT, STD W/ PGQC
*AIR CONDITIONER
*BELT, SEAT, 3" RETRACTABLE
*ALARM, TRAVEL
*COOLING, HIGH AMBIENT
*VALVE, HYDRAULIC TCS
*JOYSTICK, THUMB WHEEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone