Caterpillar 314ELCR

Caterpillar 314ELCR

Price
147,936 USD
Year
2015
Working hours
1525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01512
Unit NumberE129259
Catalog NumberCU2330879
Manufacturing Year2015
Hours1525 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$147,936
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBLADE, LEVELING
BOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
ENGINE TIER RATING: T4I
GUARDING
TRACK SHOE WIDTH/TYPE: 24" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone