Caterpillar 314ELCR

Caterpillar 314ELCR

Price
118,140 USD
Year
2014
Working hours
2635 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00571
Unit Number4CR5532
Catalog NumberCU2111761
Manufacturing Year2014
Hours2635 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$118,140
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationQUICK COUPLER NOT INCLUDED IN PRICE, BUT AVAILABLE FOR SALE. - WORK READY

314ELCR HYDRAULIC EXCAVATOR 2014
ACCUMULATOR WITH CRN
ADDITIONAL MIRROR, CAB
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, 76MM (3") RETRACTAB
BLADE, 8'2"
BOOM, REACH 4.65M (15'3") HD
CAB DUAL EXIT PKG
CAB-ROPS,70/30 W/VANDAL G-BOSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER, HAND CTRL 2-WAY, R-BM
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
CONTROL, BLADE, W/PUMP
CONTROL, CENTER-LOCK COUPLER
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,940 LBS
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ENGINE HOOD
EXPORT PKG, BUCKET PIN
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GUARD BOTTOM PKG
GUARD, BOTTOM, STANDARD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
HARNESS, PLATFORM STD
HYD VLV TCS PKG
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LANE 1 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, QC, STICK 3.0M (9'10")
LINES-FRONT, STD W/CENTER-L QC
LINES-HP TCS PKG (9'10" STK)
LINES-HP, R3.0M (9'10") STICK
LINES-HP, REACH BOOM TCS
LINES-PILOT, CV R-BOOM TCS
LINES-PILOT, INITIAL CIR. ATT
LINES-PILOT, PLATFORM TCS
LINES-QC PKG (R-BOOM/9'10" STK
LINES-QC, REACH BOOM
LINKAGE, BKT W/O LIFT
MAT, FLOOR
MIRROR, CAB
PANEL, STD START SWITCH
PLATFORM, STD
QUICK DRAINS, READY (OIL)
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG R-BOOM (ADSD-N)
ROLL ON-ROLL OFF LANE1
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R3.0M (R9'10") HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK COVER, STD
TANK, FUEL
TERMINALS, JUMP START
TOOL CTRL PKG
TRACK, 20" TG W/RUBBER PAD
VALVE, HYDRAULIC TCS
WINDOW, REAR, DUAL EXIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone