Caterpillar 314ELCR

Caterpillar 314ELCR

Price
149,500 USD
Year
2014
Working hours
2298 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00882
Unit Number033106
Catalog NumberCU2032958
Manufacturing Year2014
Hours2298 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$149,500
Tax-
Price Including Tax-
Features
Additional InformationSWIVEL, BLADE
TRACK, 24" TG (GLT)
YR9U64
BATTERY, STANDARD
BLADE, 8'6"
CAB DUAL EXIT PKG
CAMERA, REAR VIEW VG PKG
CHANGER, HAND CTRL 2-WAY, R-BM
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP MP
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,940 LBS
COUPLER S/N WAD02107
COUPLER, HYDRAULIC PIN GRABBER
EXPORT PKG, BUCKET PIN
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM W/O RAIN PROT
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, CONNECTOR
LINES-FRONT, STD W/CENTER-L QC
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (R-BOOM/9'10" STK
PANEL, STD START SWITCH
PRODUCT LINK-CELLULAR 522 ANSI
QUICK DRAINS, READY (OIL)
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG R-BOOM, ADSD-N
ROLL ON-ROLL OFF W/O BUCKET
SEAT, H-BACK, W/HEATER,S/AIR
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone