Caterpillar 314ELCR

Caterpillar 314ELCR

Price
152,900 USD
Year
2015
Working hours
4313 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01274
Unit Number18W01252
Catalog NumberCU4349262
Manufacturing Year2015
Hours4313 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$152,900
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
ASHTRAY
BUCKET, 58" CLEAN OUT NO TAG
CAB DUAL EXIT PKG
CAMERA, REAR VIEW VG PKG
CHANGER, HAND CTRL 2-WAY, R-BM
COLD WEATHER STARTING PKG
COMBINED CIR PKG
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,940 LBS
CTRL, CAT PIN GRABBER COUPLER
ENG SN: C7N31440
FRAME, BASE, LONG U/C
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM W/ RAIN PROT
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-FRONT, STD W/ PGQC
LINES-HP TCS PKG (9'2" STK)
LINES-QC PKG (R-BOOM/9'2" STK)
PANEL, STD START SWITCH
PRODUCT LINK-SATELLITE (PL321)
PROTECTOR, RAIN, CAB FRONT
QUICK DRAINS, READY (OIL)
R-BOOM, 9'2" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG R-BOOM (ADSD-N)
ROLL ON-ROLL OFF
SEAT,H-BACK,HEATER,S/AIR,COOL
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TRACK, 28" TG W/STEP (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone