Caterpillar 314ELCR

Caterpillar 314ELCR

Price
201,217 USD
Year
2014
Working hours
501 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00725
Unit NumberLKE02093
Catalog NumberCU2048444
Manufacturing Year2014
Hours501 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$201,217
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
GUARDSGUARDS
Additional Information*ENGINE HOOD
*COOLING, HIGH AMBIENT
LANE 2 ORDER
R-BOOM, 9'10" STK HD PKG THUMB
R-CYLINDER PKG
TRACK, 20" TG W/RUBBER PAD
GUARD, TRACK GUIDING, CENTER
TOOL CTRL PKG
HYD VLV TCS PKG
LINES-FRONT, STD W/CENTER-L QC
COLD WEATHER STARTING PKG
CAB DUAL EXIT PKG
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
CAMERA, REAR VIEW PKG
LIGHTING, CAB (HALOGEN)
COOLING, HIGH AMBIENT PKG
LIGHT, BOOM RIGHT SIDE
COUNTERWEIGHT, 7,940 LBS
GUARD BOTTOM PKG
LINES-HP TCS PKG (9'10" STK)
FRAME, SWING, STANDARD
SUPPORT, AUX LINES, R-BOOM
LINES-QC PKG (R-BOOM/9'10" STK
CHANGER, HAND CTRL 2-WAY, R-BM
CONTROL, CENTER-LOCK COUPLER
PRODUCT LINK-SATELLITE (PL321)
ASHTRAY
BLADE, 8'2"
QUICK DRAINS, READY (OIL)
INSTRUCTIONS, ENGLISH
FRAME, BASE, LONG U/C BLADE
STORAGE PROTECTION (EXPORT)
REGIONAL PKG R-BOOM, ADSD-N
SWIVEL, BLADE
ROLL ON-ROLL OFF W/BUCKET, QC
CONTROL, BLADE, W/PUMP
PRICED NEW
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • GoodThere are some minor scratches on the counter weight.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat belt expiration date is December 2016.
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • OK
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • OK.
  • Normal.
  • Clean.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • OK
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Caterpillar
  • Caterpillar
  • 33 inches
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front.96.9666
Carrier Rollers Rear.96.94612
Idlers Front.72.711212
Links3.523.5399
Pins & Bushings (External).31.328
Pins & Bushings (Internal)27.0027.00
Track Roller 11.641.6455
Track Roller 21.641.6355
Track Roller 31.651.645
Track Roller 41.641.6455
Track Roller 51.651.645
Track Roller 61.641.6455
Track Roller 71.621.621515
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number4I7475 - 76
comments, misc. repairs, general remarks
  • Machine is in good to very good operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone