Caterpillar 314ELCR

Caterpillar 314ELCR

Price
139,500 USD
Year
2016
Working hours
2103 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01625
Unit NumberNM73012
Catalog NumberCU2296590
Manufacturing Year2016
Hours2103 h
CountryUnited States
LocationMedford, OR
Pricing
Price Excluding Tax$139,500
Tax-
Price Including Tax-
Features
Additional Information*314E LCR HYDRAULIC EXCAVATOR
*BATTERY, COLD WEATHER
*BLADE, 8'6"
*CAB DUAL EXIT PKG
*CAMERA, REAR VIEW PKG
*CHANGER, HAND CTRL 2-WAY, R-BM
*CONTROL, BLADE, W/PUMP
*COOLING, HIGH AMBIENT PKG
*COUNTERWEIGHT, 7,940 LBS
*CTRL, CAT PIN GRABBER COUPLER
*FRAME, BASE, LONG U/C BLADE
*FRAME, SWING, STANDARD
*GUARD BOTTOM PKG
*GUARD, TRACK GUIDING, CENTER
*HYD VLV TCS PKG
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES-FRONT, STD W/ PGQC
*LINES-HP TCS PKG (9'10" STK)
*LINES-QC PKG (R-BOOM/9'10" STK
*PANEL, STD START SWITCH
*R-BOOM, 9'10" STICK HD PKG
*R-CYLINDER PKG
*REGIONAL PKG, ADSD-N
*SEAT, H-BACK, W/HEATER,S/AIR
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, BLADE
*TOOL CTRL PKG
*TRACK, 24" TG (GLT)
CARB JC4C33
COUPLER, HYDRAULIC PIN GRABBER
DLR INSTALLED PROD LINK 3/30/16
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
PSM PROG THUMB S/N PMZ05021
ROLL ON-ROLL OFF W/O BKT QC A
S/N WAD02417
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone