Caterpillar 314ELCR

Caterpillar 314ELCR

Price
119,692 USD
Year
2014
Working hours
2785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00905
Unit NumberE123745
Catalog NumberCU2403615
Manufacturing Year2014
Hours2785 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$119,692
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STICK, LONGSTICK, LONG
Additional InformationBLADE, LEVELING
BOOM, ONE PIECE
ENCLOSED CAB
GUARDING
PATTERN CHANGER
STICK LENGTH: 9'2"
TRACK SHOE WIDTH/TYPE: 24" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone