Caterpillar 314ELCR

Caterpillar 314ELCR

Price
175,000 USD
Year
2016
Working hours
2016 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01730
Unit Number446556
Catalog NumberCU2474009
Manufacturing Year2016
Hours2016 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
LIGHT, BOOM RIGHT SIDE
MIRROR, CAB FOR GUARD
SUPPORT, AUX LINES, R-BOOM
MIRROR, W/O GUARD
CAMERA, REAR VIEW, MIRRORS (RH)
VALVE, HYDRAULIC TCS
ACCUMULATOR WITH CRN
CAB-ROPS,70/30 W/VANDAL G-BOSS
FRAME, SWING, STANDARD
LINES-PILOT,PLATFORM TCS
PANEL, STD START SWITCH
HARNESS, PLATFORM STD
LIGHTING, CAB (HALOGEN)
BATTERY, COLD WEATHER
COUNTERWEIGHT, 7,940 LBS
GUARD, BOTTOM, STANDARD
PLATFORM, STD
ENGINE HOOD
ALARM, TRAVEL
RADIO, 24V AM/FM
WINDOW, REAR, DUAL EXIT
LINES-PILOT, INITIAL CIR. ATT
COOLING, HIGH AMBIENT
TANK COVER, STD
CYLINDER, STICK (W/O SLCV)
LINES-PILOT, CV R-BOOM TCS
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BKT
CONTROL, FINE SWING
SWIVEL, BLADE
TANK, FUEL
FRAME, BASE, LONG U/C BLADE
SEAT, H-BACK, W/HEATER,S/AIR
CTRL, CAT PIN GRABBER COUPLER
BELT, SEAT, 3" RETRACTABLE
LINES-FRONT, STD W/ PGQC
COMBINED CIR PKG
JOYSTICK, THUMB WHEEL
R-BOOM, 9'2" STICK HD PKG
TRACK, 20" TG W/RUBBER PAD
LINES-HP TCS PKG (9'2" STK)
LINES-HP, REACH BOOM TCS
CIRUIT COMBINED
MAT, FLOOR
CONTROL, BLADE, W/PUMP
FILMS,NORTH AMERICA ANSI
LINES-QC PKG (R-BOOM/9'2" STK)
LINES-HP, R2.8M (9'2") STICK
PRODUCT LINK, SATELLITE PL631
COUPLER, PIN GRABBER W/O PIN
CHANGER, HAND CTRL 2-WAY, R-BM
BLADE, 8'2"
INCLUDES UP TO A 24" GP BUCKET
**** NO PROGRAMS AVAILABLE ****
0P0800/1281 GD 3/1/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone