Caterpillar 314ELCR

Caterpillar 314ELCR

Price
On Request
Year
2016
Working hours
973 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01691
Unit NumberEQ0053892
Catalog NumberCU2510705
Manufacturing Year2016
Hours973 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationREACH BOOM
9' 10" STICK
AUX HYD
TOOL CONTROL
8' 2" BLADE
20" TG W/RUBBER PADS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone