Caterpillar 314ELCR

Caterpillar 314ELCR

Price
185,000 USD
Year
2013
Working hours
2450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00404
Unit NumberZJT404
Catalog NumberCU1928288
Manufacturing Year2013
Hours2450 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Additional Information*314E LCR HYDRAULIC EXCAVATOR
*COOLING, HIGH AMBIENT PKG
*REGIONAL PKG R-BOOM (ADSD-N)
*R-BOOM, 9'10" STICK HD PKG
*R-CYLINDER PKG
*LINES-HP TCS PKG (9'10" STK)
*LINES-QC PKG (R-BOOM/9'10" STK
*HYD VLV TCS PKG
*TOOL CTRL PKG
*CAB DUAL EXIT PKG
*GUARD BOTTOM PKG
*CAMERA, REAR VIEW PKG
*COLD WEATHER STARTING PKG
*GUARD, TRACK GUIDING, CENTER
*LIGHT, BOOM RIGHT SIDE
*BLADE, 8'6"
*SUPPORT, AUX LINES, R-BOOM
*CONTROL, BLADE, W/PUMP
*QUICK DRAINS, READY (OIL)
*CHANGER, HAND CTRL 2-WAY, R-BM
*TRACK, 24" TG (GLT)
*SEAT, H-BACK, W/HEATER,S/AIR
*FRAME, BASE, LONG U/C BLADE
*CONTROL, CENTER-LOCK COUPLER
*FRAME, SWING, STANDARD
*PANEL, STD START SWITCH
*SWIVEL, BLADE
*COUNTERWEIGHT, 7,940 LBS
*LIGHTING, CAB (HALOGEN)
LANE 1 ORDER
*LINES-FRONT, STD W/CTR COUPLER
INSTRUCTIONS, ENGLISH
EXPORT PKG, BUCKET PIN
STORAGE PROTECTION (EXPORT)
INSTRUCTION,NORTH AMERICA ANSI
SIDE CUTTER, GENERAL PURPOSE
TIP, LONG
ROLL ON-ROLL OFF LANE1
BUCKET-GD, 36" 0.69 YD3
PACK, DOMESTIC TRUCK
COUPLER, PG W/O PINS 312
KIT,HYD,E-SERIES CONVERSION
PIN GROUP, SPARE
LINES, CONNECTOR, PIN GRABBER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone