Caterpillar 314ELCR

Caterpillar 314ELCR

Price
119,000 USD
Year
2013
Working hours
1966 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00391
Unit NumberZJT391
Catalog NumberCU4354497
Manufacturing Year2013
Hours1966 h
CountryUnited States
LocationMacomb, MI
Pricing
Price Excluding Tax$119,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
PILOT CONTROLPILOT CONTROL
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
BOOM, 1 PIECE
COUPLER, QUICK
ENGINE ENCLOSURES
LIGHTING
PILOT CONTROL
STICK, LONG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairFront bumper under windshield dented, small dents on right bumper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodIn place and straight
  • Good
  • Good
  • GoodStraight
  • FairGuards over blade lift cylinders bent
  • Good
  • No
  • No
  • No
  • Clean machine
safety items
  • GoodWorking
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • GoodBlows cold
  • Good
  • Good
  • GoodEMS warning lights working
  • Good
  • GoodAll gauges working
  • FairUpper front windshield cracked, (flat glass)
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride seat suspension
  • Good
  • GoodWorking
  • NoTravel alarm not working
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Powered by caterpillar C4.4 4-cylinder diesel
  • Warning light goes out when started
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll floodlights on machine working
  • Good
  • Good
hydraulics
  • GoodBoth dry
  • GoodDry
  • GoodPilot operated joystick controls, equipped with pilot pattern switcher valve
  • Good
  • GoodOperates good cycle times are good
  • Good
  • Good
  • GoodDry
  • Good
  • Good
  • Good
  • GoodTwo speed travel working
  • Auxiliary hydraulics plumbed to end of stick, plumbed for 1-or 2way flow
  • Full
attachments / work tools
  • 98in Wide straight leveling blade with bolt on cutting edge, face is worn and dented
boom
  • Good
  • Good
  • GoodMounting bushings at carbody start g to show wear
  • 15’6Ft
stick
  • FairMounting bushings at coupler just starting to show wear
  • Good
  • Good
  • 9’10ft
bucket
  • Good
  • Good
  • GoodHas some side play between coupler and stick (can be shimmed)
  • Good
  • Yes
  • Cen/Fab
  • Cat hydraulic operated coupler, operates good
  • 48in wide
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front11111166
Carrier Rollers Rear11111166
Idlers Front181800
Links909055
Pins & Bushings (External)50501616
Pins & Bushings (Internal)6876871010
Track Roller 615.515.51010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE92%
Link Part Number4I7476
Track Shoes19.5in wide rubber pads bolted to steel triple grouser pads, outer edges show some light cuts and abrasions,
comments, misc. repairs, general remarks
  • Runs and operates good
  • Just serviced
  • Well maintained
  • Clean
  • System status report loaded to inspection
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone