Caterpillar 314ELCR

Caterpillar 314ELCR

Price
124,010 USD
Year
2014
Working hours
2443 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00750
Unit Number5CR5746
Catalog NumberCU2282929
Manufacturing Year2014
Hours2443 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$124,010
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

314E 2014
TRACK, 20" TG W/RUBBER PAD
GUARD, TRACK GUIDING, CENTER
LINES-FRONT, STD W/CENTER-L QC
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
LIGHT, BOOM RIGHT SIDE
COUNTERWEIGHT, 7,940 LBS
FRAME, BASE, LONG U/C BLADE
SWIVEL, BLADE
FRAME, SWING, STANDARD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
CONTROL, CENTER-LOCK COUPLER
CHANGER, HAND CTRL 2-WAY, R-BM
PRODUCT LINK-SATELLITE (PL321)
PROTECTOR, RAIN, CAB FRONT
BLADE, 8'2"
QUICK DRAINS, READY (OIL)
INSTRUCTIONS, ENGLISH
CONTROL, BLADE, W/PUMP
REGIONAL PKG R-BOOM, ADSD-N
ROLL ON-ROLL OFF
CONTROL, FINE SWING
BELT, SEAT, 76MM (3") RETRACTAB
INSTRUCTION,NORTH AMERICA ANSI
ALARM, TRAVEL
ACCUMULATOR WITH CRN
BOOM, REACH 4.65M (15'3") HD
R-BOOM, 9'10" STK HD PKG THUMB
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
STICK, R3.0M (R9'10") HD THUMB
LINKAGE, BKT W/O LIFT
COMBINED CIR PKG
CIRCUIT, COMBINED
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT
HYD VLV TCS PKG
VALVE, HYDRAULIC TCS
MAT, FLOOR
JOYSTICK, THUMB WHEEL
LINES-PILOT, CV R-BOOM TCS
PLATFORM, STD
LINES-PILOT, INITIAL CIR. ATT
LINES-PILOT, PLATFORM TCS
CAB DUAL EXIT PKG
BATTERY, COLD WEATHER
TERMINALS, JUMP START
COLD WEATHER STARTING PKG
CAMERA, REAR VIEW PKG
WINDOW, REAR, DUAL EXIT
RADIO, 24V AM/FM
CAB-ROPS,70/30 W/VANDAL G-BOSS
TANK, FUEL
MIRROR, CAB
ADDITIONAL MIRROR, CAB
CAMERA, REAR VIEW, MIRRORS(RH)
ENGINE HOOD
COOLING, HIGH AMBIENT
COOLING, HIGH AMBIENT PKG
TANK COVER, STD
LINES-HP TCS PKG (9'10" STK)
LINES-HP, REACH BOOM TCS
LINES-HP, R3.0M (9'10") STICK
LINES-QC PKG (R-BOOM/9'10" STK
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK MOTOR
LINES-QC, REACH BOOM
LINES, QC, STICK 3.0M (9'10")
HR METER CHANGE ADD 2326HRS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone