Caterpillar 314ELCR

Caterpillar 314ELCR

Price
100,000 USD
Year
2015
Working hours
2537 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01305
Unit Number009009599
Catalog NumberCU4327543
Manufacturing Year2015
Hours2537 h
CountryUnited States
LocationLeague City, TX
Pricing
Price Excluding Tax$100,000
Tax-
Price Including Tax-
Features
Additional InformationGUARD HD BOTTOM PKG
PRODUCT LINK-SATELLITE (PL321)
REGIONAL PKG R-BOOM ADSD-N
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
SWIVEL, STANDARD
SEAT, H-BACK, SUSPENSION
STORAGE PROTECTION (EXPORT)
FRAME, SWING, STANDARD
HYD VLV PKG
LIGHT, BOOM RIGHT SIDE
TIP, LONG
GUARD, TRACK GUIDING, CENTER
TRACK, 28" TG W/STEP (GLT)
GUARD, VANDALISM W/O RAIN PROT
CAB DUAL EXIT PKG
ROLL ON-ROLL OFF
BUCKET-GD, 42" 0.84 YD3
COOLING, HIGH AMBIENT PKG
R-BOOM, 9'10" STICK HD PKG
CHANGER, HAND CTRL 2-WAY, R-BM
FRAME, BASE, LONG U/C
CAMERA, REAR VIEW VG PKG
LINES-FRONT, STD
JOYSTICK STANDARD PKG
COUNTERWEIGHT, 6,750 LBS
R-CYLINDER PKG
BATTERY, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone