Caterpillar 314ELCR

Caterpillar 314ELCR

Price
152,000 USD
Year
2015
Working hours
2700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01316
Unit NumberZJT1316
Catalog NumberCU4330061
Manufacturing Year2015
Hours2700 h
CountryUnited States
LocationIN
Pricing
Price Excluding Tax$152,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
COUPLER, QUICK
ENGINE ENCLOSURES
LIGHTING
PRODUCT LINK
RUBBER TRACK
UNDERCARRIAGE, LONG
LEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • Good
  • FairSheet metal blade cylinder cover is dented.
  • Good
  • Good
  • Good
  • Good
  • FairCab grab iron is bent.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Push Blade: fair condition. Has some dings and dents throughout.
boom
  • Good
  • Good
  • Good
stick
  • Good
  • FairBottom of stick has some scrapes and scratches throughout.
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings (External)50501616
Pins & Bushings (Internal)6886882020
Track Roller 1151555
Track Shoes (Width)19.75in19.75in
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGE 1All track rollers measures 15mm which equals 5% worn
Carrier Rollers Front1051053636
Carrier Rollers Rear1051053636
Idlers Front19192424
Links909000
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
BCP Rental
Telephone:+1 317 244 7368
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone