Caterpillar 314ELCR

Caterpillar 314ELCR

Price
On Request
Year
2013
Working hours
3950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberDKD00206
Unit Number19B209001
Catalog NumberCU2517119
Manufacturing Year2013
Hours3950 h
CountrySwitzerland
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationETB:
Maschine / SEBP6217CD
Maschine / SEBP6217CD
Kupplungen am Stiel / EB-4091
Kupplungen am Stiel / EB-4091
Kupplungen am Stiel für Bölö / EB-2556
Kupplungen am Stiel für Bölö / EB-2556
Lines GP Coupler / 321-6604
Lines GP Coupler / 321-6604
QC CW20 ACD07125 / SEBP3162
QC CW20 ACD07125 / SEBP3162
Anbau Bölö LRT / EB-3308
Anbau Bölö LRT / EB-3308
Bölö LRT Blo60430 / ET-Heft
Bölö LRT Blo60430 / ET-Heft
BA:
BA:
Maschine / SGBU8585
Maschine / SGBU8585
Maschine / SFBU8585
Maschine / SFBU8585
QC CW20 / SGBU7381
QC CW20 / SGBU7381
QC CW20 / SFBU7381
QC CW20 / SFBU7381
Radio Pioneer / BA-Heft
Radio Pioneer / BA-Heft
DPF orig. CAT
DPF orig. CAT

*FILM, SOUND
*SEAT, H-BACK, W/HEATER,S/AIR
*GUARD HD BOTTOM PKG
*314E LCR HYDRAULIC EXCAVATOR
CE MARK CERTIFICATE
*PANEL, STD START SWITCH
*ACCUMULATOR
*FRAME, SWING, STANDARD
INSTRUCTIONS, GERMAN
*LIGHTING, CAB (HALOGEN)
*HYD VLV TCS BLCV/SLCV PKG
ROLL ON-ROLL OFF LANE1
*SUPPORT, AUX LINES, R-BOOM
*BELT, SEAT, 51MM RETRACTABLE
*R-CYLINDER BLCV/SLCV PKG
OCEAN FREIGHT, 314/315 ZDC
*CONTROL, UNIVERSAL COUPLER
STORAGE PROTECTION (EXPORT)
*TRACK, 500MM TG (GLT)
*CAMERA, REAR VIEW PKG, PUMP
*FRAME, BASE, LONG U/C BLADE
*SWIVEL, BLADE
*BATTERY, COLD WEATHER
*BLADE, 2500MM
LANE 1 ORDER
*CONTROL, BLADE, W/PUMP MP
*TOOL CTRL MP PKG, BLADE
*LINES-QC PKG (R-BOOM/2.5M STK)
*COOLING, HIGH AMBIENT PKG
*CAB 70/30 GRD PKG
*GUARD, TRACK GUIDING, CENTER
PACKING, DC, STD TRUCK/VESSEL
*AIR CONDITIONER
*CONTROL, FINE SWING, LESS
*LINES-FRONT, STD
*PROTECTOR, RAIN, CAB FRONT
*BOOM, REACH 4.65M HD
*LIGHT, BOOM RIGHT SIDE
LINKAGE, BKT W/LIFT
*STICK, R2.5M HD
*LINES-MP PKG (2.5M STK)
*LINES-HP TCS PKG (2.5M STK)
*COUNTERWEIGHT, 3.6TON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
AVESCO AGSee InventoryWebsiteSelect contact
Cem von Arx
Switzerland
Telephone:+41 62 915 8026
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone