Caterpillar 314ELCR

Caterpillar 314ELCR

Price
124,000 USD
Year
2015
Working hours
3130 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01086
Unit NumberM436543
Catalog NumberCU2184036
Manufacturing Year2015
Hours3130 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$124,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information0P0800/3079 MWL 11/20/18
ACCUMULATOR WITH CRN
ADDITIONAL MIRROR, CAB
ALARM, TRAVEL
ASHTRAY
AUXILIARY READY
AUXILIARY READY PKG
BATTERY, COLD WEATHER
BLADE, 8'2"
BOOM, REACH 4.65M (15'3") HD
C4.4 ENGINE
CAB DUAL EXIT PKG
CAB-ROPS,70/30 W/VANDAL GBSS
CAMERA, REAR VIEW VG PKG
CAMERA, REAR VIEW W/GR, VG
CHANGER, HAND CTRL 2-WAY, R-BM
COLD WEATHER STARTING PKG
CONTROL, BLADE, W/PUMP
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,750 LBS
COUPLER, HYDRAULIC PIN GRABBER
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ENGINE HOOD
FIELD INST KIT,HYD,PINGRABBER
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GUARD, VANDALISM W/ RAIN PROT
GUARD BOTTOM PKG
GUARD, BOTTOM, STANDARD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
HARNESS, PLATFORM STD
HYD VLV TCS PKG
INCLUDES UP TO A 24" GP BUCKET
INSTR, NORTH AMERICA, ANSI
JOYSTICK, ONE BUTTON
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, CONNECTOR, PIN GRABBER
LINES-FRONT, STD
LINES-PILOT, CV R-BOOM TCS
LINES-PILOT, INITIAL CIR.ATT
LINES-PILOT, PLATFORM TCS
LINKAGE, BKT W/O LIFT
MAT, FLOOR
MIRROR, CAB
PANEL, STD START SWITCH
PIN GROUP, SPARE
PLATFORM, STD
PROTECTOR, RAIN, CAB FRONT
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG R-BOOM (ADSD-N)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT, H-BACK, SUSPENSION
STICK, R3.0M (R9'10") HD
SWIVEL, BLADE
TANK COVER, VANDALISM GRD BX
TANK, FUEL
TERMINALS, JUMP START
TIER 4 INTERIM
TRACK, 20" TG W/RUBBER PAD
VALVE, HYDRAULIC TCS
WINDOW, REAR, DUAL EXIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone