Caterpillar 314ELCR

Caterpillar 314ELCR

Price
108,619 USD
Year
2013
Working hours
3140 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00488
Unit Number130723
Catalog NumberCU4380712
Manufacturing Year2013
Hours3140 h
CountryUnited States
LocationPA
Pricing
Price Excluding Tax$ 108,619
Tax-
Price Including Tax-
Features
Additional InformationDCA2 - SINGLE GROUSER - UNIT ONLY - Disclaimer: Attachment Not Included. *Pricing and availability subject to change. Additional features may be available. Contact Cleveland Brothers Cat for more details.

*CAB DUAL EXIT PKG
*LIGHTING CAB (HALOGEN)
*TRACK, 24" TG (GLT)
A LINKAGE 36" GD BUCKET
BLADE, 8'6"
COUNTERWEIGHT 7940 LBS
COUPLER AR - QUICK
R BOOM, 9'10" STICK HD PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone