Caterpillar 314ELCR

Caterpillar 314ELCR

Price
139,450 USD
Year
2015
Working hours
2223 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT01178
Unit Number5CR5827
Catalog NumberCU2349993
Manufacturing Year2015
Hours2223 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$139,450
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

314ELCR 2015
TRACK, 20" TG W/RUBBER PAD
GUARD, TRACK GUIDING, CENTER
LINES-FRONT, STD W/ PGQC
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
LIGHT, BOOM RIGHT SIDE
COUNTERWEIGHT, 7,940 LBS
FRAME, BASE, LONG U/C BLADE
SWIVEL, BLADE
FRAME, SWING, STANDARD
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
CTRL, CAT PIN GRABBER COUPLER
PROTECTOR, RAIN, CAB FRONT
CHANGER, HAND CTRL 2-WAY, R-BM
GUARD, SWIVEL
PRODUCT LINK-SATELLITE (PL321)
CONTROL, BLADE, W/PUMP
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF W/O BUCKET
BLADE, 8'2"
LANE 2 ORDER
EXPORT PKG, BUCKET PIN
R-BOOM, 9'10" STK HD PKG THUMB
REGIONAL PKG R-BOOM (ADSD-N)
COMBINED CIR PKG
R-CYLINDER PKG
COLD WEATHER STARTING PKG
HYD VLV TCS PKG
COOLING, HIGH AMBIENT PKG
GUARD HD BOTTOM PKG
CAB DUAL EXIT PKG
CAMERA, REAR VIEW PKG
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (R-BOOM/9'10" STK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone