Caterpillar 314ELCR

Caterpillar 314ELCR

Price
138,680 USD
Year
2014
Working hours
1782 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00792
Unit Number5CR5706
Catalog NumberCU2275200
Manufacturing Year2014
Hours1782 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$138,680
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

314ELCR 2014
ACCUMULATOR WITH CRN
ADDITIONAL MIRROR, CAB
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, 76MM (3") RETRACTAB
BLADE, 8'2"
BOOM, REACH 4.65M (15'3") HD
CAB DUAL EXIT PKG
CAB-ROPS,70/30 W/VANDAL G-BOSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER, HAND CTRL 2-WAY, R-BM
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CONTROL, CENTER-LOCK COUPLER
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,940 LBS
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ENGINE HOOD
EXPORT PKG, BUCKET PIN
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
HARNESS PLATFORM, STD
HYD VLV TCS PKG
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, QC, STICK 3.0M (9'10")
LINES-FRONT, STD W/CENTER-L QC
LINES-HP TCS PKG (9'10" STK)
LINES-HP, R3.0M (9'10") STICK
LINES-HP, REACH BOOM TCS
LINES-PILOT, CV R-BOOM TCS
LINES-PILOT, INITIAL CIR. ATT
LINES-PILOT, PLATFORM TCS
LINES-QC PKG (R-BOOM/9'10" STK
LINES-QC, REACH BOOM
MAT, FLOOR
MIRROR, CAB
PANEL, STD START SWITCH
PLATFORM, STD
PRODUCT LINK-SATELLITE (PL321)
PROTECTOR, RAIN, CAB FRONT
QUICK DRAINS, READY (OIL)
R-BOOM, 9'10" STK HD PKG THUMB
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG R-BOOM, ADSD-N
ROLL ON-ROLL OFF W/O BUCKET
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R3.0M (R9'10") HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK COVER, STD
TANK, FUEL
TERMINALS, JUMP START
TRACK, 20" TG W/RUBBER PAD
VALVE, HYDRAULIC TCS
WINDOW, DUAL, REAR EXIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone