Caterpillar 314E LTHCG

Caterpillar 314E LTHCG

Preis
192.000 USD
Baujahr
2016
Betriebsstunden
1672 Std. h
E-Mail x
Name

E-Mail-Adresse:*

Die E-Mail-Adresse meines Freundes:*

Nachricht:

Basis Informationen
MarkeCaterpillar 314E LTHCG
ProduktgruppeRaupenbagger
Serien Nr.ZJT01681
GerätenummerLKE03185U
KatalognummerCU2461442
Baujahr2016
Std1672 Std. h
LandUSA
Maschinen StandortCedar City, UT
Preisangabe
Preis ohne MwSt.192.000 $
Mwst.-
Preis mit MwSt.-
Features
Zubehör
KLIMAANLAGEAIR CONDITIONER
CE-SCHILDCE PLATE
BeleuchtungLIGHTING
EXTREM SCHWEFELARMER DIESELKRAFTSTOFFULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ZUSATZHYDRAULIKAUXILIARY HYDRAULICS
SCHNELLWECHSELEINRICHTUNG,COUPLER, QUICK
MOTORGEHÄUSEENGINE ENCLOSURES
MONOAUSLEGERBOOM, 1 PIECE
LAUFWERK, LANGUNDERCARRIAGE, LONG
UNTERWAGEN, STANDARDCARBODY, STANDARD
DAUMEN, HYDRAULISCHTHUMB, HYDRAULIC
AUSLEGERSPERRVENTILBOOM CHECK VALVE
STIEL-RÜCKSCHLAGVENTILSTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
NIVELLIERSCHILDLEVELING BLADE
Zusätzliche Informationen*314E LCR HYDRAULIC EXCAVATOR
*GUARD, TRACK MOTOR
*LIGHT, BOOM RIGHT SIDE
*BLADE, 8'10"
*MIRROR, CAB FOR GUARD
*GUARD, CYLINDER COVER, CGC
*SUPPORT, AUX LINES, R-BOOM
*MIRROR, W/O GUARD
*GUARD, TRACK GUIDING, CENTER
*CAMERA, REAR VIEW, MIRRORS(RH)
*TRACK, 28" TG W/STEP (GLT)
*SENSOR MOUNT, CGC
*CHANGER, HAND CTRL 2-WAY, R-BM
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*PANEL, STD START SWITCH
*FRAME, SWING, STANDARD
*LIGHTING, CAB (HALOGEN)
*BATTERY, COLD WEATHER
*COUNTERWEIGHT, 7,940 LBS
*GUARD, BOTTOM, STANDARD
*RADIO, 24V AM/FM
*ENGINE HOOD
*ALARM, TRAVEL
*CYLINDER, BKT CGC
*TANK COVER, STD
*WINDOW, REAR, DUAL EXIT
*GRADE CONTROL, DEPTH AND SLOPE
*COOLING, HIGH AMBIENT
*CYLINDER, STICK (W/O SLCV)
*FILMS,NORTH AMERICA ANSI
*R-BOOM, 9'10" STICK HD CGC PKG
*LINES-HP TCS PKG (9'10" STK)
*CYLINDER, BOOM (W/O BLCV)
*TANK, FUEL
*LINES-QC PKG (R-BOOM/9'10" STK
*LINES-QC, REACH BOOM
*LINES-HP, REACH BOOM TCS
*LINES-HP, R9'10" STICK
*VALVE, HYDRAULIC TCS
*LINES-PILOT, PLATFORM TCS
*LINES-QC, R9'10" STICK
*HYD VLV TCS PKG
*LINES-PILOT, INITIAL CIR. ATT
*LINES-PILOT, CL R-BOOM TCS
*HARNESS, PLATFORM STD
*PLATFORM, STD
*COMBINED MP CIR BLADE PKG
*SWIVEL, BLADE
*CONTROL, FINE SWING
*FRAME, BASE, LONG U/C BLADE
*CTRL, CAT PIN GRABBER COUPLER
*SEAT, H-BACK, W/HEATER,S/AIR
*LINES-FRONT, STD W/ PGQC
*BELT, SEAT, 3" RETRACTABLE
*LINES-MP, R9'10" STICK
*LINES-MP, REACH BOOM
*LINES-MP PKG (9'10" STK)
*CONTROL, BLADE, W/PUMP MP
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PRICED 02/23/17 DA (CF
TH
MP HYD
CAT GRADE CONTROL)
Bedingungen
Gut
Angemessen
Schlecht
  • allgemeines erscheinungsbild
  • sicherheitsvorkehrungen
  • anzeigen, fahrerkabine, konsole
  • motor
  • kühlsystem
  • elektrisches system, anlass- und ladesystem
  • hydraulik
  • anbaugeräte / arbeitsgeräte
  • ausleger
  • stiel
  • schaufel/löffel
  • seitenantriebe
  • laufwerk
  • kommentare, versch. reparaturen, allg. bemerkungen
allgemeines erscheinungsbild
  • Gut
  • Gut
  • Gut
  • AngemessenThe lower house guard on the right side is very loose at the front mounting bolts at the right side of the main hyd control valve comp. and bent slightly at the center. the cover under the main control valve is bent. Tighten loose cover leave bent co
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • AngemessenThe cover under the cab is bent slightly. The cover under the radiator is bent. Leave.
  • Gut
  • Ja
  • Nein
  • Ja
sicherheitsvorkehrungen
  • Gut
  • Gut
  • Gut
  • Nein
  • Ja
  • Ja
  • Ja
anzeigen, fahrerkabine, konsole
  • Gut
  • Gut
  • Gut
  • AngemessenThere is a code on the monitor that says check grade control sensor, the harness plug is not connected to the sensor. Repair as required.
  • Gut
  • Gut
  • SchlechtThe upper front window is cracked in multiple places. Repair as required.
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Ja
  • Ja
  • Nein
  • Ja
  • Ja
  • Full
motor
  • Gut
  • Gut
  • Gut
  • Gut
  • AngemessenThe prokaryotes fuel filter base is leaking. Repair as required.
  • Gut
  • Gut
  • Gut
  • Nein
  • Nein
  • Ja
  • Ja
  • Nein
  • Nein
  • Nein
  • Red
  • Normal
  • Normal
kühlsystem
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Nein
elektrisches system, anlass- und ladesystem
  • Gut
  • Gut
  • AngemessenThe house light lens is cracked. Repair as required.
  • Gut
  • Gut
  • Gut
  • Nein
  • Nein
hydraulik
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Good.
anbaugeräte / arbeitsgeräte
  • Nein
  • Nein
  • Nein
  • Nein
  • Nein
  • Nein
  • Nein
  • Nein
  • Nein
  • Ja
  • Nein
  • Nein
  • The blade hydraulic cylinder cover plates are bent slightly at the bottom corners. The corners at the top of the blade are bent. Leave.
ausleger
  • Gut
  • Gut
  • Gut
stiel
  • Gut
  • Gut
  • Gut
schaufel/löffel
  • AngemessenThe bottom of the bucket is bent up slightly. Leave.
  • Gut
  • Gut
  • Gut
  • GutThere is another set of wide teeth in the cab. Remove.
  • Ja
  • Cat
  • Cat
  • No tag
  • 36"
seitenantriebe
  • Gut
  • Gut
laufwerk
Bedingung Messwert
(L)
Messwert
(R)
% verschlissen
(L)
% verschlissen
(R)
Laufrollenrahmen - linksFairRubber clip on track pads have been added to the tracks, one is missing on the left side. Check and advise.
Laufrollenrahmen - rechtsFairOne of the outside Buber pad retaining bolts is loose. Tighten as required.
kommentare, versch. reparaturen, allg. bemerkungen
  • Perform 1000HR service
  • Clean up machine real nice inside and out.
  • Remove any customer decals.
Senden Sie ein Angebot
Fertig!

Ihr Angebot wurde erfolgreich weitergeleitet. Der Verkäufer wird sich bald melden!

NACHRICHT AN VERKÄUFER
WHEELER MACHINERY CO.Siehe InventarWebseiteKontaktauswahl
Michael Harding
Telefon:+1 801 978 1673
Kommentare
Name:Kompanie:E-Mail:Geschäftstelefon:Stadt:Land:
Verkäufer soll antworten:E-Mailtelefonisch