Caterpillar 314E LCR

Caterpillar 314E LCR

Price
140,000 USD
Year
2013
Working hours
3710 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314E LCR
CategoryCrawler Excavators
Serial NumberZJT00495
Unit NumberUC0001533
Catalog NumberCU4339601
Manufacturing Year2013
Hours3710 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$140,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, STANDARD
BLADE, 8'2"
CAB DUAL EXIT PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CTRL 2-WAY, POB
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,940 LBS
COUPLER, CENTER-LOCK PIN GRAB
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GUARD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE, POB
LIGHTING, CAB (HALOGEN)
LINES-FRONT, POB W/CENTER-L QC
LINES-QC PKG (POB/7' STK)
PANEL, STD START SWITCH
POB CYLINDER PKG
POB, 7' STICK HD PKG
POB, HYD VLV PKG PTRN CHANGER
POB, JOYSTICK STD PKG, BLADE
PRODUCT LINK-SATELLITE (PL321)
QUICK DRAINS, READY (OIL)
REGIONAL PKG, POB (ADSD-N)
ROLL ON-ROLL OFF
SEAT, H-BACK, SUSPENSION
STORAGE PROTECTION (EXPORT)
SWIVEL, BLADE
TRACK, 20" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone