Caterpillar 314E LCR P

Caterpillar 314E LCR P

Price
132,388 USD
Year
2015
Working hours
2607 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314E LCR P
CategoryCrawler Excavators
Serial NumberZJT01272
Unit NumberE127528
Catalog NumberCU2252341
Manufacturing Year2015
Hours2607 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$132,388
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBLADE, LEVELING
ENCLOSED CAB
STICK LENGTH: 9'2"
PRODUCT LINK:
TRACK WIDTH: 24" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone