Caterpillar 314E L

Caterpillar 314E L

Price
175,000 USD
Year
2015
Working hours
843 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314E L
CategoryCrawler Excavators
Serial NumberZJT01400
Unit NumberLKE02809
Catalog NumberCU2243541
Manufacturing Year2015
Hours843 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*CYLINDER, BKT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD
*FILMS,NORTH AMERICA ANSI
*GUARD, BOTTOM, STANDARD
*GUARD, TRACK MOTOR
*HARNESS, PLATFORM STD
*LINES-PILOT, CV R-BOOM TCS
*LINES-PILOT, INITIAL CIR. ATT
*LINES-PILOT, PLATFORM TCS
*PLATFORM, STD
*VALVE, HYDRAULIC TCS
ASHTRAY
AUXILIARY READY PKG
BLADE, 8'2"
CAB DUAL EXIT PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CTRL 2-WAY, R-BM
COLD WEATHER STARTING PKG
CONTROL, BLADE, W/PUMP
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 7,940 LBS
CTRL, CAT PIN GRABBER COUPLER
FRAME, BASE, LONG U/C BLADE
FRAME, SWING, STANDARD
GUARD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-FRONT, STD W/ PGQC
LINES-QC PKG (R-BOOM/9'10" STK
PANEL, STD START SWITCH
PRICED 10/14/16 DA
PRODUCT LINK-SATELLITE (PL321)
QUICK DRAINS, READY (OIL)
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG R-BOOM ADSD-N
ROLL ON-ROLL OFF
SEAT, H-BACK, SUSPENSION
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TRACK, 20" TG W/RUBBER PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone