Caterpillar 314E L CF

Caterpillar 314E L CF

Price
167,000 USD
Year
2016
Working hours
1304 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314E L CF
CategoryCrawler Excavators
Serial NumberZJT01675
Unit NumberLKE03184
Catalog NumberCU2331610
Manufacturing Year2016
Hours1304 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$167,000
Tax-
Price Including Tax-
Features
Additional Information*314E LCR HYDRAULIC EXCAVATOR
*GUARD, TRACK GUIDING, CENTER
*GUARD, TRACK MOTOR
*LIGHT, BOOM RIGHT SIDE
*MIRROR, CAB FOR GUARD
*SUPPORT, AUX LINES, R-BOOM
*MIRROR, W/O GUARD
*CAMERA, REAR VIEW, MIRRORS(RH)
*VALVE, HYDRAULIC TCS
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*CAB-ROPS,70/30 W/VANDAL G-BOSS
*FRAME, SWING, STANDARD
*LINES-PILOT, PLATFORM TCS
*PANEL, STD START SWITCH
*HARNESS, PLATFORM STD
*LIGHTING, CAB (HALOGEN)
*BATTERY, COLD WEATHER
*COUNTERWEIGHT, 7,940 LBS
*GUARD, BOTTOM, STANDARD
*PLATFORM, STD
*ENGINE HOOD
*ALARM, TRAVEL
*RADIO, 24V AM/FM
*WINDOW, REAR, DUAL EXIT
*LINES-PILOT, INITIAL CIR. ATT
*COOLING, HIGH AMBIENT
*TANK COVER, STD
*CYLINDER, STICK (W/O SLCV)
*LINES-PILOT, CV R-BOOM TCS
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, BKT
*CONTROL, FINE SWING
*SWIVEL, BLADE
*TANK, FUEL
*FRAME, BASE, LONG U/C BLADE
*SEAT, H-BACK, W/HEATER,S/AIR
*CTRL, CAT PIN GRABBER COUPLER
*BELT, SEAT, 3" RETRACTABLE
*LINES-FRONT, STD W/ PGQC
*MAT, FLOOR
LANE 2 ORDER
*JOYSTICK, THUMB WHEEL
*CIRCUIT, COMBINED
COMBINED CIR PKG
LINES-QC PKG (R-BOOM/9'10" STK
R-BOOM, 9'10" STK HD PKG THUMB
TRACK, 20" TG W/RUBBER PAD
INSTRUCTIONS, ENGLISH
BLADE, 8'2"
CONTROL, BLADE, W/PUMP
FILMS,NORTH AMERICA ANSI
PRODUCT LINK-SATELLITE (PL321)
CHANGER, HAND CTRL 2-WAY, R-BM
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
LINES-HP TCS PKG (9'10" STK)
PRICED 09/28/17 DA (CF)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone