Caterpillar 314E CR

Caterpillar 314E CR

Price
130,000 USD
Year
2014
Working hours
2318 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314E CR
CategoryCrawler Excavators
Serial NumberZJT00589
Unit NumberZJT00589
Catalog NumberCU4335092
Manufacturing Year2014
Hours2318 h
CountryUnited States
LocationChattanooga, TN
Pricing
Price Excluding Tax$130,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationAC/ HEATER ENCLOSED CAB
BLADE, 8'6" WIDE
R-BOOM, 9'10" STK
*R-CYLINDER PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS RENTSSee InventorySelect contact
Tyler Brock
Telephone:+1 865 218 8800
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone