Caterpillar 314D

Caterpillar 314D

Price
On Request
Year
2012
Working hours
4116 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314D
CategoryCrawler Excavators
Serial NumberTXN00719
Unit Number17B3478
Catalog NumberCU4258509
Manufacturing Year2012
Hours4116 h
CountryNorway
LocationRudshã¸gda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationS60 hk, Indexator RT40 rototilt, grav og pusskuff. Sentralsmøring

UNDERCARRIAGE CONDITION: 60
AMOUNT OF PREVIOUS OWNERS: 2
GENERAL GRADE (1 MIN - 5 MAX): 4
CE MARKED: YES
GROSS WEIGHT: 16900 KG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone