Caterpillar 314CLCR

Caterpillar 314CLCR

Price
63,500 USD
Year
2008
Working hours
7018 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314CLCR
CategoryCrawler Excavators
Serial NumberPCA01703
Unit NumberPCA1703
Catalog NumberCU4392323
Manufacturing Year2008
Hours7018 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$63,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodSide bumpers are straight
  • Good
  • Good
  • GoodBelly pans in place
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLight surface use over lower machine and stick
  • Good
  • FairRight front side panel creased at bottom
  • GoodIn place and straight
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWorking reads 6981hrs.
  • Good
  • Good
  • Good
  • GoodWork
  • YesTravel alarm working
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • No
  • No
  • NoEngine oil level aprox 1 and 1/2 in. Over full on stick
  • No
  • No
  • No
  • Powered by Mitsubishi 4-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
cooling system
  • Good
  • GoodBelt drive
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodAll floodlights working
  • Good
  • Good
hydraulics
  • GoodDry
  • GoodDry
  • GoodPilot operated joystick controls
  • Good
  • GoodOperates good cycle times are good
  • Good
  • Good
  • GoodDry
  • Good
  • Good
  • FairTwo speed travel working, wet around right rear travel motor need to remove cover to pinpoint leak
  • Machine is equipped with 2-sets of auxiliary hydraulics plumbed to end of stick high and medium flow
  • Full
attachments / work tools
  • 98in wide leveling blade, bolt on cutting edge, face worn
boom
  • Good
  • Good
  • Good
stick
  • FairMounting bushings at boom and coupler show aprox 1/4in play
  • Good
  • Good
  • 9’8ft
bucket
  • Good
  • FairTeeth worn
  • Yes
  • Caterpillar
  • Bolt on side cutters
  • At hydraulic operated coupler, operates good
  • 24in wide
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1101101212
Carrier Rollers Rear1101101212
Idlers Front20194824
Links89891818
Pins & Bushings (External)49493535
Pins & Bushings (Internal)6906903535
Track Roller 715151010
Track Shoes (Width)16162828
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE74%
Link Part Number990-649
Links46-link track
Track Shoes20in wide triple grouser pads. pre-drilled holes for rubber pads
comments, misc. repairs, general remarks
  • Runs and operates good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone