Caterpillar 314C LCR

Caterpillar 314C LCR

Price
62,500 USD
Year
2005
Working hours
7005 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314C LCR
CategoryCrawler Excavators
Serial NumberPCA00831
Unit Number000409890
Catalog NumberCU2073247
Manufacturing Year2005
Hours7005 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$62,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationALARM, TRAVEL
BOOM, ONE-PIECE
BUCKET, 36 0.68 CYD (GP)
CAB,WITH POLYCARBONATE WINDOWS
GUARD, SWIVEL
GUARD, VANDALISM
INSTRUCTIONS, ANSI
LIGHT, BOOM, RIGHT SIDE
LIGHTS, WORKING, CAB MOUNTED
LINKAGE, BUCKET
PATTERN CHANGER, HAND CONTROL
PLATE, NEW MACHINE CERTIFICATE
POWER SUPPLY, 12V-5A
ROLL ON-ROLL OFF
SEAT, KAB T1P WITH SUSPENSION
SIDECUTTERS
TIP, LONG
TRACK, 28 TRIPLE GROUSER
STICK, 9'10
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • GoodMinor cosmetics
  • Good
  • Good
  • GoodMinor cosmetics
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • GoodMinor cosmetics
  • Good
  • No
  • No
  • No
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReplaced
  • Good
  • Fair
  • Good
  • Fair
  • Yes
  • Yes
  • 1/4 tank
  • Working cab radio installed
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Fair1 inop
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
attachments / work tools
  • YesRockland mechanical
  • New
boom
  • Good
  • Fair
  • Fair
  • Overall ok
stick
  • Fair
  • FairWelding & plating repairs made
  • Fair
  • Overall ok
bucket
  • FairPlated
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • Cat
  • Overall ok
  • 24" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front106 mm106 mm3232
Carrier Rollers Rear109 mm109 mm1818
Idlers Front20 mm20 mm4848
Links94 mm94 mm1818
Pins & Bushings (Internal)687 mm687 mm1010
Segments8585
Track Shoes (Width)2525
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusterts good
LinksNewer asses. installed. Multiple kinked links
Notes - UNDERCARRIAGE 1Lower center track wear guide guards installed
Notes - UNDERCARRIAGE 2Weak bottom rollers
Pins & Bushings (External)Not turned w/ minor wear
Pins & Bushings (Internal)Sealed
SegmentsWorn
Track Shoes28" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 6203 hrs
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone