Caterpillar 314

Caterpillar 314

Price
108,108 USD
Year
2015
Working hours
5015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314
CategoryCrawler Excavators
Serial NumberZJT01295
Unit Number009009597
Catalog NumberCU4327541
Manufacturing Year2015
Hours5015 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$108,108
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, STANDARD
BUCKET-GD, 48" 1.00 YD3
CAB DUAL EXIT PKG
CAMERA, REAR VIEW VG PKG
CHANGER, HAND CTRL 2-WAY, R-BM
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,750 LBS
FRAME, BASE, LONG U/C
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
GUARD, VANDALISM W/O RAIN PROT
HYD VLV PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD PKG
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-FRONT, STD
PANEL, STD START SWITCH
PRODUCT LINK-SATELLITE (PL321)
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG R-BOOM ADSD-N
ROLL ON-ROLL OFF
SEAT, H-BACK, SUSPENSION
STORAGE PROTECTION (EXPORT)
SWIVEL, STANDARD
TIP, LONG
TRACK, 28" TG W/STEP (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone