Currently 17644 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,737 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 302-05A CR, 45,0002023
Bismarck, ND
193 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 302-05A CR, 45,0002023
Bismarck, ND
130 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 303.5-07CR, 56,0002023
Dickinson, ND
126 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 304-07A, 75,0002022
Dickinson, ND
225 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 305-07A, 85,0002022
Rapid City, SD
346 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 326FL, 204,9502019
Monroe, NJ
3,091 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - high pressurestick - mediumcoupler - quicklighting

See Details
CAT 303.5-07CR, 56,0002023
Bismarck, ND
52 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 303.5E2 CR, 34,9502018
Hammond, LA
660 h Cat Certified Usedthumb typelightingfire extinguisher

See Details
CAT 304E2 CR, 36,0002019
Baton Rouge, LA
1,122 h Cat Certified Usedair conditionerproduct linklightingmirrorsfire extinguisher

See Details
CAT 305.5E2 CR, 39,5002019
Lake Charles, LA
1,120 h Cat Certified Usedproduct linklightingfire extinguisher

See Details
CAT 308E2CR SB, 57,7502018
Baton Rouge, LA
1,767 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 305.5E2 CR, 40,5002019
Harvey, LA
1,951 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 305.5E2 CR, 38,5002019
Alexandria, LA
1,508 h Cat Certified Usedproduct linklightingfire extinguisher

See Details
CAT 305.5E2 CR, 39,5002019
Lafayette, LA
1,049 h Cat Certified Usedproduct linklightingfire extinguisher

See Details
CAT 305.5E2 CR, 37,5002018
Bossier, LA
1,570 h Cat Certified Usedlightingfire extinguisher

See Details
CAT 305.5E2 CR, 39,5002019
Hammond, LA
1,126 h Cat Certified Usedproduct linklightingfire extinguisher

See Details
CAT 305E2 CR, 36,5002019
Lafayette, LA
1,257 h Cat Certified Usedproduct linklightingfire extinguisher

See Details
CAT 336FL, 149,0002018
Charlotte, NC
6,028 h Cat Certified Used Conditions Special Offersair conditionerundercarriage, longengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 313FL TH, 133,0002019
Charlotte, NC
3,472 h Cat Certified Used Special Offers

See Details
CAT 308-07, 126,7832022
Imperial, CA
1,509 h Cat Certified Used

See Details
CAT 315 GC, 175,0002021
Indianapolis, IN
347 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressurelightingboommirrors

See Details
Show more results

Crawler Excavators