Caterpillar 313FLGC

Caterpillar 313FLGC

Price
145,900 USD
Year
2016
Working hours
607 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberHDK00272
Unit NumberLKE03035
Catalog NumberCU2379146
Manufacturing Year2016
Hours607 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$145,900
Tax-
Price Including Tax-
Features
Additional Information*PILOT LINES, STD
*RADIATOR SCREEN
*REGIONAL PKG, ADSD-N/CNDA
*SEAT, H-BACK, SUSPENSION
*STICK, 9'10" W/AUX. MOUNT
*SUPPORT, AUX LINES, R-BOOM
*SWIVEL, STANDARD
*TANK, FUEL
*TRACK, 28" TG W/STEP (GLT)
*VALVE, HYDRAULIC TCS
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
PRICED NEW (W/CF)
ROLL ON-ROLL OFF W/O BKT QC A
STORAGE PROTECTION (EXPORT)
*ALARM, TRAVEL
*313F L GC HYD EXCAVATOR
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*BATTERY, STANDARD
*BELT, SEAT, 3" RETRACTABLE
*BOOM PKG
*BOOM, REACH 15'3"
*BUCKET CYL/LINKAGE PKG
*CAB-ROPS,70/30 W/VANDAL-G BOSS
*CHANGER, HAND CTRL 2-WAY ANSI
*CIRCUIT, COMBINED ELE TWJ
*COUNTERWEIGHT, 5,400 LBS
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BKT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*FAN, FIXED
*FLOORMAT
*FRAME, BASE
*GUARD, TRACK GUIDING, CENTER
*INSTRUCTIONS CAB, ANSI
*INSTRUCTIONS OUTSIDE, ANSI
*JOYSTICK, THUMB WHEEL
*LINES, CYLINDER, BOOM,STANDARD
*LINES-HP, 9'10" STICK
*LINES-HP, REACH BOOM
*LINES-QC, 9'10" STICK
*LINES-QC, REACH BOOM
*LINKAGE, BKT W/O LIFT
*MIRROR, RIGHT SIDE
*PILOT LINES, BUCKET STD
*COMBINED CIR PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone