Caterpillar 313FLGC

Caterpillar 313FLGC

Price
112,500 USD
Year
2015
Working hours
2699 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberHDK00253
Unit NumberUP08400
Catalog NumberCU4355625
Manufacturing Year2015
Hours2699 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$112,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
Additional Information9'8" STICK
28" TRACKS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • YesTAKE SAMPLE
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHead rest is missing from seat. Cannot be ordered separate from seat
  • Good
  • Good
  • Yes
  • Yes
  • 1/2 tank
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front98986060
Idlers Front20204948
Links23.1232727
Pins & Bushings (External)6.36.45656
Track Roller 141.241,11515
Track Roller 241.741.755
Track Roller 341.841.755
Track Roller 4GuardGuard
Track Roller 541.641.755
Track Roller 641.341.41515
Track Roller 740.940.82020
Track Shoes (Width)26.926.91010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE25% worn
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone