Caterpillar 313FLGC

Caterpillar 313FLGC

Price
112,400 USD
Year
2016
Working hours
2198 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberHDK00368
Unit NumberEQ0057507
Catalog NumberCU2510706
Manufacturing Year2016
Hours2198 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$112,400
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information15' 3" BOOM
28" TG SHOES
9' 10" STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone