Caterpillar 313FLGC

Caterpillar 313FLGC

Price
On Request
Year
2017
Working hours
1108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberHDK10009
Unit NumberEQ0062087
Catalog NumberCU2539622
Manufacturing Year2017
Hours1108 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
Additional Information15' 3" BOOM
28" TG SHOES
9' 10" HD STICK
COMBINED CIRCUIT PKG
PATTERN CHANGER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone